Winner by Danfoss
20541-30-12TRZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20541-30-12TRZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .75 in | |
| Construction style | Crimp | |
| Drop dimension | 1.051 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 2 | 0.768 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.417 in | |
| Hose cut-off factor | 2.59055118 in | |
| Hose dash size | -12 | |
| Inside diameter | .512 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .953 in | |
| Product Diameter | .953 in | |
| Product Height | 2.335 in | |
| Product Length/Depth | 4.815 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 15.931 in³ | |
| Product Weight | .5412 lb | |
| Product Width | 1.417 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M30X2 | |
| Trade Name | 2-Piece |