Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.610 | |
| A dimension MM | 66.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.748 | |
| Backup hex size MM | 18.999 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20541Y-16-04TZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.640 | |
| Drop dimension MM | 16.3 | |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.510 | |
| Hose cut off factor MM | 38.400 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.000 | |
| Product height in | 1.522 | |
| Product height mm | 38.658 | |
| Product length in | 3.041 | |
| Product length mm | 77.241 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.897 | |
| Product width mm | 22.783 | |
| Thread size 1 | M16X1.5 | M16x1.5 |
| Tube OD 1 IN | 0.314 | |
| Tube OD 1 MM | 8.000 |
