Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.181 | |
| A dimension MM | 80.797 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20542-18-06TXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.682 | |
| Drop dimension MM | 17.32 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -18 | -18 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.804 | |
| Hose cut off factor MM | 45.800 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 0.682 | |
| Product height mm | 17.323 | |
| Product length in | 3.182 | |
| Product length mm | 80.823 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.630 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M18X1.5 | M18x1.5 |
