Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.665 | |
| A dimension MM | 118.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20592-30-16WXY2 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.304 | |
| Drop dimension MM | 58.52 | |
| End size 1 | -30 | -30 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 2.461 | |
| Hose cut off factor MM | 62.509 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.473 | |
| Inside diameter MM | 12.014 | |
| Product height in | 2.304 | |
| Product height mm | 58.522 | |
| Product length in | 4.665 | |
| Product length mm | 118.500 | |
| Product width in | 1.260 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
