Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.362 | |
| A dimension MM | 187.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20593-42-20H150WXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 3.603 | |
| Drop dimension MM | 91.52 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -42 | -42 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.166 | |
| Hose cut off factor MM | 105.800 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.945 | |
| Inside diameter MM | 24.003 | |
| Product height in | 3.756 | |
| Product height mm | 95.402 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.733 | |
| Product width mm | 44.018 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M42X2 | M42x2 |
