Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Complete connector | No |
End size 1 | -6 |
End size 2 | -6 |
End type 1 | Male adjustable ORB ISO11926-3 |
End type 2 | Male 37 degree |
Finish plating | Dura-Kote |
Hex size 2 MM | 17.500 |
Hex size 5 MM | 14.000 |
Item type | Adapter-elbow |
Product material | Carbon steel |
Product serial name | 2062 |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Thread size 2 | 9/16-18 UNF |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146050953 |