Danfoss
2062-8-4S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2062-8-4S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling | |
| Brand | Danfoss | |
| Certification(s) | SAE 070220 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 7/16 IN | |
| End type 1 | SAE ORB | |
| End type 2 | SAE 37 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .88 in | |
| Item type | SAE ORB Male/SAE 37° Male 90° Elbow Adapter | |
| Product material | Carbon steel | |
| Product Type | Elbow Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 7/16-20 | |
| Trade Name | 2062 Series | |
| Tube OD 1 | 12.7 mm | |
| Tube OD 2 | 6.35 mm | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |