SPRING, RETURN
20640-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20640-01
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 45,950 N |
| Material | MUSIC WIRE |
| Number of active Coils | 9,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 9,3980 mm |
| Spring, Length Test | 55,5752 mm |
| Spring, Length unloaded | 56,3626 mm |
| Spring, Outside Diameter | 16,2560 mm |
| Spring, Rate | 72,354 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,4290 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |