Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.660 | |
| A dimension MM | 93.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711Y-52-24TZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.360 | |
| End connection hex size MM | 59.944 | |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.980 | |
| Hose cut off factor MM | 25.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.250 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 2.323 | |
| Product length mm | 59.004 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |
