Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20712-24-08TZ | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.180 | |
| End connection hex size MM | 29.972 | |
| Hose cut off factor IN | 0.730 | |
| Hose cut off factor MM | 18.542 | |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 | |
| Product material | CARBON STEEL | Carbon steel |
