Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
207774
COVER
207774
Where to buy
Export PDF
Tools
Add to comparison
207774
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.450
Product height mm
11.430
Product length in
1.260
Product length mm
32.004
Product width in
0.160
Product width mm
4.064