Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.560 | |
| A dimension MM | 65.250 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.550 | |
| Drop dimension MM | 65.00 | |
| End connection hex size IN | 0.945 | |
| End connection hex size MM | 24.130 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.950 | |
| Hex size 1 MM | 24.130 | |
| Hex size 2 IN | 0.945 | |
| Hex size 2 MM | 24.003 | |
| Hose cut off factor IN | 1.380 | |
| Hose cut off factor MM | 35.250 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 3.740 | |
| Product height mm | 94.996 | |
| Product length in | 3.041 | |
| Product length mm | 77.241 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.977 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M18X1.5 | M18x1.5 |
