Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 2080-2-2S |
| Drop dimension IN | 0.661 |
| Drop dimension MM | 16.8 |
| End size 1 | -2 |
| End size 3 | -2 |
| End size 4 | -2 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Product serial name | 2080 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 1/8-27 NPTF |
| Thread size 4 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146136350 |
