Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2089-32-32S |
| Drop dimension IN | 2.390 |
| Drop dimension MM | 60.70 |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 2.560 |
| Hex size 1 MM | 65.0 |
| Hex size 5 IN | 2.559 |
| Hex size 5 MM | 65.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2089 |
| Thread sealant | Yes |
| Thread size 1 | 2-11 1/2 NPTF |
| Thread size 2 | 2-11 1/2 NPTF |
| Tube outside diameter 1 IN | 1.930 |
| Tube outside diameter 1 MM | 49.0 |
| Tube outside diameter 2 IN | 2.190 |
| Tube outside diameter 2 MM | 55.6 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146187420 |
