
Danfoss
2090-32-32S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Tee |
Application | Other - Grease, instrumentation, and most hydraulic systems |
Brand | Danfoss |
Certification(s) | SAE 140438 |
End gender 1 | Female |
End gender 2 | Female |
End Gender 3 | Female |
End Size 1 | 2 IN |
End Size 2 | 2 IN |
End Size 3 | 2 IN |
End type 1 | NPTF |
End type 2 | NPTF |
End Type 3 | NPT |
Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
Finish/plating | DURA-KOTE |
Hex Size 1 | 2.39 in |
Item type | NPTF Female/NPTF Female/NPT Female Tee Adapter |
Model Code | ADAPT EQUAL TEE INT PIPE |
Product Height | 3.58 in |
Product Length/Depth | 4.78 in |
Product material | Carbon Steel |
Product Type | Tee/Y Adapters |
Product Volume | -17095.288 in³ |
Sub-brand | None |
Thread sealant | No |
Thread Size 1 | 2-11 1/2 |
Thread Size 2 | 2-11 1/2 |
Thread Size 3 | 2-11 1/2 |
Trade Name | 2090 Series |
Tube OD 1 | 2.1 in |
Tube OD 2 | 2.1 in |
Tube OD 3 | 2.1 in |
Working temperature - max | 400 °F |
Working temperature - min | -65 °F |