Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 26.92 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.060 |
| Hose cut off factor MM | 77.724 |
| Hose size | -20 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789296436 |
