20ZA-677
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20ZA-677
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low, medium, and high pressure hydraulic | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949, EC115, EC215, EC110, EC210, EC118 | |
| Construction style | Crimp | |
| Drop dimension | 2.75 | |
| End gender 1 | Female | |
| End Size 1 | 1 5/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Hose cut-off factor | 2.52 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.74 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.75 in | |
| Product Length/Depth | 4.25 in | |
| Product material | Carbon Steel | |
| Product Volume | 28.12 in³ | |
| Product Weight | 1.74 lb | |
| Product Width | 2.406 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| UNSPSC | 27121707 | |
| UPC | 639789319647 |