Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 210-5D | |
| Compatible hose ID IN | 0.313 | |
| Compatible hose ID MM | 7.938 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ANODIZED | Anodized |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.326 | |
| Inside diameter MM | 8.280 | |
| Product material | ALUMINUM | Aluminum |
