Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
210204-16C
Nut, JIC Swivel Nut CRIMP NUT
210204-16C
Catalog item:
210204-16C
Where to buy
Export PDF
Tools
Add to comparison
210204-16C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Catalog Item
210204-16C
Construction Style
CRIMP
Crimp
Hex size 1 IN
1.496
Hex size 1 MM
38.0
Item type
NUT
Nut
Product serial name
210204
210204