Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 210204-4C | |
| Construction Style | CRIMP | Crimp |
| Finish | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Hex size 1 IN | 0.551 | |
| Hex size 1 MM | 14.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product serial name | 210204 | 210204 |