Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Body size | 1/4 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 210212-6S | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.827 | |
| Hex size 1 MM | 21.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Nut type | LOCKNUT | Locknut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 210212 | 210212 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146187666 |
