Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AA | None |
| Brand | DANFOSS | Danfoss |
| Cylinder Relief Valve Setting | 00 | None |
| Design code | B | 002 - Second design |
| Displacment | 45 | 96 cm3/r [5.86 in3/r] |
| Flow Amplification | 0 | None |
| Fluid Type | A | REFERENCE BULLETIN 3-401 |
| Identification | 0 | DANFOSS PRODUCT NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 5 | 172 bar [2490 PSI] |
| Input Torque | 3 | STANDARD |
| Load Circuit | A | Non reaction |
| Mounting Threads | C | 2X .375-24 UNF-2B PORT FACE 4X .375-16 UNC-2B MOUNTING FACE |
| Neutral Circuit | A | Open center |
| Nominal Flow Rating | 1 | 11 LPM [3.00GPM] |
| P,T,L, AND R PORT SIZE | B | 4x .5625-18 unf sae orb |
| PAINTS & PACKAGING | 1 | Black paint |
| Product height in | 3.700 | |
| Product height mm | 93.980 | |
| Product length in | 5.470 | |
| Product length mm | 138.938 | |
| Product series | ABU | Standard SCU |
| Product width in | 5.670 | |
| Product width mm | 144.018 | |
| Return Pressure Rating | A | 10 bar [ 145 lbf/ in2] Maximun |
| Special Application | 0 | None |
| Special Features | AA | NONE |
| Valve Options | 01 | Manual steering check valve |
