Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
213946
SEAT-BALL
213946
Where to buy
Export PDF
Tools
Add to comparison
213946
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.440
Product height mm
11.176
Product length in
0.340
Product length mm
8.636
Product width in
0.440
Product width mm
11.176