Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.550 | |
| A dimension MM | 90.170 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.880 | |
| Drop dimension MM | 47.75 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 35.000 | |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.375 | |
| Hex size 1 MM | 35.000 | |
| Hex size 2 IN | 1.250 | |
| Hex size 2 MM | 31.800 | |
| Hose cut off factor IN | 4.180 | |
| Hose cut off factor MM | 106.172 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.580 | |
| Inside diameter MM | 14.732 | |
| Product height in | 1.450 | |
| Product height mm | 36.830 | |
| Product length in | 0.350 | |
| Product length mm | 8.890 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
| Working pressure max bar | 414 | |
| Working pressure max psi | 6000 |
