Winner by Danfoss
21612Y-16-12TZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
21612Y-16-12TZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .75 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | NPSM | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.61 in | |
| Hose cut-off factor | .98 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Product Height | 1.61 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Width | 1.61 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1-11 1/2 | |
| Trade Name | 1-Piece |