Hose Fittings 21611Y-04-04CNZ(RIGHT)

Winner by Danfoss

21612Y-16-16Z

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Tools

Product specifications

Characteristic
Value
Description
Angle (shape)Straight
BrandWinner by Danfoss
Compatible hose ID1 in
Construction styleCrimp
End gender 1Female
End Size 11 IN
End type 1NPSM
End type 2Line/Hose/Tube
FeatureDura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life
Finish/platingCr3+Zinc
Hex Size 11.61 in
Hose cut-off factor1.06 in
Hose dash size-16
Inside diameter.82 in
Item typeFitting Assembly
Product Height1.61 in
Product Length/Depth2.91 in
Product materialCarbon Steel
Product TypeCrimp Hose Fittings
Product Volume7.543 in³
Product Width1.61 in
Sub-brandNone
Thread sealantNo
Thread Size 11-11 1/2
Trade Name1-Piece