Winner by Danfoss
21612Y-20-20WZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
21612Y-20-20WZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 1/4 IN | |
| End type 1 | NPSM | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.96 in | |
| Hose cut-off factor | 1.24 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.06 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.96 in | |
| Product Length/Depth | 3.28 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 12.6 in³ | |
| Product Width | 1.96 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11 1/2 | |
| Trade Name | 1-Piece |