Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
217-1052-002
TORQUE GENERATOR
217-1052-002
Tools
Add to comparison
Add to comparison
217-1052-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.630
Product height mm
92.202
Product length in
9.470
Product length mm
240.538
Product width in
3.390
Product width mm
86.106