Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
217-1055-002
ABPA4A08C101A1A00A1B JN: TJW07
217-1055-002
Where to buy
Export PDF
Tools
Add to comparison
217-1055-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.630
Product height mm
92.202
Product length in
9.180
Product length mm
233.172
Product width in
3.390
Product width mm
86.106