Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | Straight | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22008-12 | |
| Durometer | 85 | 85 |
| Inside diameter IN | 1.010 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 1.260 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 0.062 | |
| Product length mm | 1.575 | |
| Product material | NEOPRENE | Neoprene |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Thickness IN | 0.062 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154330 |
