Aeroquip by Danfoss
22020-239
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22020-239
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Available in a variety of sizes |
| Inside diameter | 3.625 in |
| Item type | O-Rings |
| Outside diameter | 3.875 in |
| Product Height | 3.875 in |
| Product Length/Depth | .125 in |
| Product material | Buna-N |
| Product Type | O-Ring |
| Product Volume | 1.877 in³ |
| Product Width | 3.875 in |
| Sub-brand | None |
| Thickness | .125 in |
| Trade Name | None |