Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
220509-000
LOW CAPACITY SEAT VALVE (Cathay)
220509-000
Tools
Add to comparison
Add to comparison
220509-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.375
Product height mm
9.525
Product length in
0.263
Product length mm
6.680
Product width in
0.375
Product width mm
9.525