Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.733 | |
| A dimension MM | 43.940 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 32.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 220554-12C | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.700 | |
| Hose cut off factor MM | 43.180 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.653 | |
| Inside diameter MM | 16.580 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 1.733 | |
| Product length mm | 44.018 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| SERIES | PTFE REUSABLE | PTFE Reusable |
| Sub brand | EVERFLEX | Everflex |