Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2213-8-10S |
| Drop dimension IN | 1.700 |
| Drop dimension MM | 43.20 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.100 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.530 |
| Tube outside diameter 1 MM | 13.5 |
| Tube outside diameter 2 IN | 0.480 |
| Tube outside diameter 2 MM | 12.2 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146173867 |
