Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 34.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.866 | |
| Backup hex size MM | 21.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2219TE-06-05TZ | |
| Compatible hose ID IN | 0.313 | |
| Compatible hose ID MM | 7.938 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.866 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 0.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.730 | |
| Inside diameter MM | 18.600 | |
| Product height in | 0.196 | |
| Product height mm | 4.978 | |
| Product length in | 0.433 | |
| Product length mm | 10.998 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Thread size 1 | G 3/8 | G 3/8 |
