
Hose reinforcing spring
222005-14C
Catalog item:
222005-14C
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hose and tube accessories
Recommended replacement: 222005-14C-XR
222005-14C
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 222005-14C |
| Item type | Hose support coil |
| Material | Stainless steel |
| Product height in | 0.986 |
| Product height mm | 25.044 |
| Product length in | 240.000 |
| Product length mm | 60.960 |
| Product width in | 0.986 |
| Product width mm | 25.044 |