
Danfoss
222022-48C
Stainless steel support coil
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Battery included | No |
Brand | Danfoss |
Button quantity | 0 |
Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
Inside diameter | 3.266 in |
Item type | Hose Support Coil |
Outside diameter | 4.266 in |
Packaged Height | 21.5 in |
Packaged Length | 4.125 in |
Packaged Volume | 1906.781 in³ |
Packaged Weight | 1 lb |
Packaged Width | 21.5 in |
Product Diameter | 3.392 in |
Product Height | 3.392 in |
Product Length/Depth | 12 in |
Product Type | Hose and Tubing Protectors |
Product Volume | 138.068 in³ |
Product Weight | 1.1 lb |
Product Width | 3.392 in |
Product color/finish | Natural |
Product material | Stainless Steel |
Sub-brand | None |
Thickness | .063 in |
Trade Name | 222022 Series |
UPC | 678146034175 |