Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 2222-1S |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.156 |
| Hex size 1 MM | 4.000 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.063 |
| Tube outside diameter 1 MM | 1.6 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188014 |
