Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.890 | |
| A dimension MM | 149.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22241-20-20WXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.374 | |
| Drop dimension MM | 34.90 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE BSP FLAT SEAL | Female BSP flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.764 | |
| Hose cut off factor MM | 95.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.063 | |
| Inside diameter MM | 27.000 | |
| Product height in | 1.374 | |
| Product height mm | 34.900 | |
| Product length in | 5.890 | |
| Product length mm | 149.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.374 | |
| Product width mm | 34.900 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
