Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | NO AUXILIARY MOUNT |
| Brand | Danfoss |
| CODE TITLE | PRESSURE COMPENSATEDPRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | NO CONTROL SPECIAL FEATURES |
| Controller type | PRESSURE FLOW COMPENSATOR WITH .4375 20 SAEO RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | SECOND DESIGN |
| Diagnostic pressure ports | .4375 20 UNF 2B SAE O RING PORTS SUCTION AND PRESSURE PLUGGED |
| Displacement | 28.0 CM3R [1.71 IN3R] |
| Drain port size location | .875-14 UNF 2B O-RING PORT-TOP |
| Flow comp rpc setting | 8.3-10.3 bar [140-180 lbf/in2] |
| Front mounting input shaft | 2 BOLT B (SAE J744 101 2) WITH 25.4[1.00] DIASTRAIGHT KEY SHAFT WITH .375 24 UNF 2B THREAD |
| Identification packaging | MARK EATON PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | LEFT HAND ROTATION (CCW) LEFT SIDE SUCTIONPORT RIGHT SIDE PRESSURE PORT |
| Main ports size location | REAR PORT; SUCTION: 1.625 12 UN 2B SAE O RING;PRESSURE: 1.0625 12 UN 2B SAE O RING |
| Maximum displacement option | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | BLUE PRIMER PER SPEC 209-13CD (STANDARD) |
| PRESSURE COMP SETTING | 224.1-231.0 bar [3250-3350 lbf/in2] |
| Product height in | 9.020 |
| Product height mm | 229.108 |
| Product length in | 9.880 |
| Product length mm | 250.952 |
| Product width in | 6.850 |
| Product width mm | 173.990 |
| PUMP SPECIAL FEATURES | NO PUMP SPECIAL FEATURES |
| Secondary comp setting | NO SECONDARY COMPENSATOR SETTING |
| Shaft seal | FLUOROCARBON RUBBER SHAFT SEAL |
