Elbow Adapters 2251-8-8 (RIGHT)

ADAPTER-ELB, 2251, 04/04, CS, NBR

2251-4-4S

Catalog item:

2251-4-4S


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandDanfoss
Catalog Item2251-4-4S
Drop dimension IN1.090
Drop dimension MM27.70
End size 1-4
End size 2-4
End type 1Male pipe (NPTF)
End type 2Male pipe (NPTF) swivel
Finish platingZinc
Hex size 1 IN0.748
Hex size 1 MM19.0
Hex size 5 IN0.551
Hex size 5 MM14.0
Item typeAdapter-elbow
Product materialCarbon steel
Product serial name2251

General specifications

Characteristic
Value
EAN/UPC639789287045