Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22546-11 | |
| Inside diameter IN | 0.301 | |
| Inside diameter MM | 7.645 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.437 | |
| Outside diameter MM | 11.100 | |
| Product height in | 0.437 | |
| Product height mm | 11.100 | |
| Product length in | 0.063 | |
| Product length mm | 1.600 | |
| Product material | NEOPRENE | Neoprene |
| Product width in | 0.437 | |
| Product width mm | 11.100 | |
| Thickness IN | 0.063 | |
| Thickness MM | 1.600 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146099136 |
