Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22546-25 | |
| Inside diameter IN | 1.176 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.625 | |
| Product height in | 1.625 | |
| Product height mm | 41.275 | |
| Product length in | 0.063 | |
| Product length mm | 1.587 | |
| Product material | NEOPRENE | Neoprene |
| Product width in | 1.625 | |
| Product width mm | 41.275 | |
| Thickness IN | 0.063 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158147 |
