Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22566-222 | |
| Inside diameter IN | 1.484 | |
| Inside diameter MM | 37.694 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.7500 | |
| Outside diameter MM | 44.4500 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 0.139 | |
| Product length mm | 3.531 | |
| Product material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Thickness IN | 0.1390 | |
| Thickness MM | 3.5310 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146099310 |
