Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22617-10-BG | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.304 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.950 | |
| Outside diameter MM | 24.130 | |
| Product color finish | BLACK WITH BLUE DOT | Black with blue dot |
| Product height in | 0.949 | |
| Product height mm | 24.105 | |
| Product length in | 0.097 | |
| Product length mm | 2.464 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.949 | |
| Product width mm | 24.105 | |
| Thickness IN | 0.100 | |
| Thickness MM | 2.540 |
