Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22617-1 |
| Durometer | 90 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.826 |
| Item type | O-Ring |
| Outside diameter IN | 0.300 |
| Outside diameter MM | 7.620 |
| Product color finish | Black with blue dot |
| Product height in | 0.297 |
| Product height mm | 7.544 |
| Product length in | 0.056 |
| Product length mm | 1.422 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.297 |
| Product width mm | 7.544 |
| Thickness IN | 0.060 |
| Thickness MM | 1.524 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146181992 |
