Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22617-6-BG | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.620 | |
| Outside diameter MM | 15.748 | |
| Product color finish | BLACK WITH BLUE DOT | Black with blue dot |
| Product height in | 0.624 | |
| Product height mm | 15.850 | |
| Product length in | 0.078 | |
| Product length mm | 1.981 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.624 | |
| Product width mm | 15.850 | |
| Thickness IN | 0.080 | |
| Thickness MM | 2.032 |
