Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.060 | |
| A dimension MM | 255.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22643N-32-32WZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.059 | |
| Drop dimension MM | 52.3 | |
| End size 1 | -32 | -32 |
| End Type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 6.050 | |
| Hose cut off factor MM | 153.670 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.610 | |
| Inside diameter MM | 40.894 | |
| Product height in | 2.070 | |
| Product height mm | 52.578 | |
| Product length in | 10.067 | |
| Product length mm | 255.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.590 | |
| Product width mm | 65.786 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
