Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.287 | |
| A dimension MM | 32.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.050 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22690K-04-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.728 | |
| Drop dimension MM | 18.50 | |
| End connection hex size IN | 0.430 | |
| End connection hex size MM | 10.922 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.460 | |
| Hose cut off factor MM | 11.700 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.177 | |
| Inside diameter MM | 4.500 | |
| Product height in | 1.160 | |
| Product height mm | 29.464 | |
| Product length in | 1.610 | |
| Product length mm | 40.894 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 1/4-19 | G 1/4-19 |
