Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.889 | |
| A dimension MM | 48.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22691-02-03Z | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.240 | |
| Drop dimension MM | 31.5 | |
| End connection hex size IN | 0.550 | |
| End connection hex size MM | 13.970 | |
| End connection torque | 13-15 LB-FT(18-20 NM) | 13-15 lb-ft(18-20 Nm) |
| End size 1 | -2 | -2 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.043 | |
| Hose cut off factor MM | 26.500 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.118 | |
| Inside diameter MM | 3.000 | |
| Product height in | 1.650 | |
| Product height mm | 41.910 | |
| Product length in | 2.160 | |
| Product length mm | 54.864 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 1/8 | G 1/8 |
